Code
Live Chat
Catalog navigation
Wybór modelu CAD
HELP_VARIABLE
Company
Rollenbau
Description
XST/XSST/XLT/XDT-PSBX - Swivel castor with total lock
Bill of material
XST 100 PSBX
ORDERNO
Article-number
XST 100 PSBX
WDAB
Wheel-Ø A x width B
100x40 mm
LC
Load capacity
250 kg
H
Overall height H
129 mm
TP
Dimension of top plate
102x83 mm
HS
Hole spacing
80x60 mm
HD
Hole-Ø
9 mm
SR
Swivel radius
140 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Podgląd
Quotation
3D
Wymiar
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Lokalizacja sprzedawcy
Wybierz kraj żeby zobaczyć lokalne biura